Signal Analyzer & Generator Special Offers

For a limited time, take advantage of a wide range of promotional bundles on select Keysight hardware and software products and take control of how you save

Highlights

Design, Test, and Educate with an Intuitive and Cost-Effective Signal Analyzer

Engineering is all about connecting ideas and solving problems. The accessible performance of the CXA signal analyzer is today’s leading cost-effective tool for essential signal characterization. Its capabilities provide a solid foundation for testing in general-purpose and educational applications. Find the answer faster; whether you’re looking for quick verification in manufactured devices or demonstrating lab tutorials.

  • See more with a wide frequency range of 9 kHz to 26.5 GHz with up to 25 MHz analysis bandwidth
  • Add dependable signal analysis to manual and automated manufacturing test systems
  • Perform essential measurements such as spur searches and distortion analysis
  • Make stimulus-response measurements with the optional built-in tracking generator
  • Add crucial functionality with X-Series measurement applications
  • Enhance theory with practical skills using a training kit in your RF and microwave education lab

Streamline Fundamental Power Measurements

In any wireless design, it is critical to accurately measure the power of digitally modulated signals to maximize the capacity of the system and improve the quality of communication. Make nine different power measurements in seconds with the CXA and PowerSuite.

Frequency
26.5 GHz
DANL @1 GHz
-163 dBm
Maximum Analysis Bandwidth
25 MHz
Maximum Real Time Bandwidth
n/a
Phase Noise @1 GHz (10 kHz offset)
-110 dBc/Hz
Type
Signal Analyzer
Frequency
DANL @1 GHz
Maximum Analysis Bandwidth
Maximum Real Time Bandwidth
Phase Noise @1 GHz (10 kHz offset)
Type
26.5 GHz
-163 dBm
25 MHz
n/a
-110 dBc/Hz
Signal Analyzer
View More
Bandwidth Options:
10 MHz
25 MHz
DANL @1 GHz:
-163 dBm
Form Factor:
Benchtop
Frequency:
26.5 GHz
Frequency Options:
3.0 GHz
7.5 GHz
13.6 GHz
26.5 GHz
Max. Bandwidth:
25 MHz
Maximum Analysis Bandwidth:
25 MHz
Maximum Bandwidth:
25 MHz
Maximum Frequency:
26.5 GHz
Maximum Real Time Bandwidth:
n/a
Overall Amplitude Accuracy:
±0.50 dB
Performance Level:
◆◆◇◇◇◇
Phase Noise @1 GHz (10 kHz offset):
-110 dBc/Hz
Real Time Spectrum Analysis:
No
TOI @1 GHz (3rd Order Intercept):
+12 dBm
Type:
Signal Analyzer
N9000B signal analyzer measurement application software

X-Series Measurement Applications — Simplify Measurements and Deliver Repeatable Results

Understand the performance of your cellular, wireless, and aerospace/defense devices and designs with downloadable X-Series applications.

  • Gain more insight into device performance from parametric measurements to the latest standards-compliant wireless measurements including LTE and WLAN
  • Speed your time-to-insight with integrated applications that put consistent measurements at your fingertips
  • Speed time-to-market with the same measurements leveraged across design, validation, and production
  • Leverage built-in measurement expertise to quickly understand signals and device performance
  • Share applications across multiple instruments with available transportable licenses

Standard Configurations

N9000B CXA signal analyzer

Interested in a N9000B?

Featured CXA Signal Analyzer Resources

View All Resources

View All Resources

Signal Analyzer & Generator Special Offers

Want help or have questions?