What are you looking for?
N4697K Flexible Test Cable Set, 1.85 mm
Use these 62.9-cm cables when a DUT is connected between cable ends
Starting from
Use these 62.9-cm cables when a DUT is connected between cable ends
HIGHLIGHTS
The Keysight N4697K is a 62 cm (24 in) long1 flexible test cable set composed of a 1.85 mm female2 to 1.85 mm female connector and a 1.85 mm female² to 1.85 mm male connector3. The cable frequency range is DC to 70 GHz.
1 Cable length is a supplemental characteristic.
2 Special rugged female connector is designed specifically for connecting to the network analyzer test port, but does not mate with a standard male connector.
3 Rugged male connector is used and mates with both rugged and standard female connectors.
Extend the Capabilities of Your Product
Want help or have questions?