Highlights

  • Bandwidth to 60 GHz, jitter as low as 90 fs
  • Flexible: choose 33 GHz or 60 GHz maximum bandwidth
  • Low cost of test: up to 8 channels per mainframe, provides high throughput
  • Protect your investment: works with both the N1000A (250 kSa/s sampling rate) and 86100D (40 kSa/s sampling rate) mainframes

FLEXDCA SOFTWARE

Keysight's N1010A FlexDCA is the software that runs on the Infiniium DCA Series of sampling oscilloscopes. It controls the measurement hardware both as a local user interface and for remote control. In addition to acquiring data and making measurements, FlexDCA encompasses powerful tools that boost productivity and provide insights into root causes of issues with the signal or device under test.

FlexDCA continues to evolve for applications such as:

  • research and design verification of electrical transmitters (ASICs, FPGAs, PHYs)
  • research, development, and manufacturing of optical transmitters/transceivers
  • analysis of reflections and transmission characteristics of electrical components and channels
  • general-purpose analysis of analog and digital signals
FlexDCA Software for Oscilloscopes

Key Specifications

Bandwidth
Up to 60 GHz
Max Memory Depth
n/a
Max Sample Rate
250 kHz
Type
Equivalent-Time
Bandwidth
Max Memory Depth
Max Sample Rate
Type
Up to 60 GHz
n/a
250 kHz
Equivalent-Time
View More
Applications:
DCA-X Electrical Module
Bandwidth:
Up to 60 GHz
Bandwidth Options:
60 GHz
Electrical Channels:
2
Form Factor:
Module
Input Type:
1.85 mm (#060), 2.92 mm (#033)
Instrument Type:
Equivalent-Time
Max. Bandwidth:
60 GHz
Max Memory Depth:
n/a
Max Sample Rate:
250 kHz
Maximum Bandwidth:
60 GHz
Module Type:
Dual Channel Electrical
Number of Channels:
2 electrical
Operating System:
Windows 10
Optical Channels:
0
Supported Filter Range:
10 GHz to 70 GHz
Type:
Equivalent-Time
N1091CKCA Electrical TX Test SW for IEEE802.3ck

DCA Compliance Applications

Test to the exact specifications of each technology standard

  • verified by Keysight experts who sit on multiple technology boards
  • tests include OIF CEI 3.1, IEEE 802.3 (Ethernet), SFF-8431 (SFP+), and more
  • supports user-defined applications

Interested in a N1040A?

Featured Resources

View All Resources

View All Resources

Want help or have questions?