Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
MSOX3032A Oscilloscope: 350 MHz, 2 Analog Plus 16 Digital Channels
InfiniiVision 3000 X-Series 350 MHz oscilloscope provides 2 analog plus 16 digital channels, up to 4 Mpts memory, and 1,000,000 waveforms/sec update rate.
Starting from
InfiniiVision 3000 X-Series 350 MHz oscilloscope provides 2 analog plus 16 digital channels, up to 4 Mpts memory, and 1,000,000 waveforms/sec update rate.
Highlights
- 350 MHz
- 2 analog plus 16 digital channels
- Easily view your signals on the 8.5-inch WVGA display
- Capture more data with up to 4 Mpts memory
- See more signal detail with 1,000,000 wfms/s update rate
- Expand your measurement capabilities with full upgradeability. Add bandwidth, memory, 20 MHz arbitrary waveform generator, 3-digit voltmeter, serial trigger and analysis, segmented memory and mask testing at any time
What's included:
- 3-year warranty (90 days for unserialized accessories such as passive probes)
- Certificate of calibration, 2-year calibration interval
- Secure erase
- One N2890A Passive probe 500 MHz, 10:1 attenuation 1 per channel
- One N2756-60001 16 digital channel MSO cable
- Interface and built-in help language support for English, Japanese, simplified Chinese, traditional Chinese, Korean, German, French, Spanish, Russian, Portuguese, Italian, Thai, and Polish.
- Localized power cord
Download BenchVue Basic app for free to control your instruments.
Extend the Capabilities of Your Product
Want help or have questions?