Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
M9815AS PXI Vector Component Analyzer, 100 kHz to 26.5 GHz
The PXI vector component analyzer (VCA) enables complex multiport device characterization with continuous wave (CW) and modulated signal measurements
Starting from
Highlights
- Broad frequency range of 100 kHz to 26.5 GHz
- Component characterization with advanced network analysis measurements
- Modulated signal measurements when paired with a vector signal generator
- Full multiport architecture provides fast measurements
- Modular system scales with your measurement needs
- Fast measurement speeds for high throughput
What's included:
- M9805A PXI VNA
- M9815A receiver module(s)
- interconnect cables
- quick start guide
Key Specifications
Number of Built-In Ports
2
Maximum Frequency
26.5 GHz
Number of Internal Sources
1
VNA Series
PXI VNA
VNA Type
Modular
Number of Built-In Ports
Maximum Frequency
Number of Internal Sources
VNA Series
VNA Type
2
26.5 GHz
1
PXI VNA
Modular
View More
Bundle:
PXI active device characterization
Configurable Test Ports:
0
DANL @1 GHz:
-144 dBm
Dynamic Range:
140 dB
Form Factor:
PXIe
Modular
Maximum Frequency:
26.5 GHz
Maximum Number of Sources:
1
Maximum Output Power:
10 dBm
Number of Built-In Ports:
2
Number of Internal Sources:
1
Platform:
PXIe
VNA Series:
PXI VNA
VNA Type:
Modular
Interested in a M9815AS?
Extend the Capabilities
Featured Resources for the M9815AS
Want help or have questions?