Highlights

Keysight iLink Aggregator II is a high port density 1G link aggregator designed for monitoring applications, with up to 32 ports in a 1U form factor. It is available in two different models and can aggregate traffic from either inline links or directly from SPAN ports to up to 8 monitor ports..

The Keysight iLink Aggregator II is a key component for building a comprehensive, consolidated monitoring infrastructure in order to manage the performance and security of your network. It is a very cost effective solution for aggregation of traffic at speeds at or below 1Gbps.

Keysight is dedicated to ensuring user safety, and developing products that are environmentally friendly. The iLink Aggregator II adheres to UL, CB, CSA, and CE safety certifications; FCC and EN Emissions and Immunity Standards; and RoHS and WEEE environmental certifications.

It is also manufactured in the United States and fully TAA compliant.

Note: Pricing is for Information purposes only and can vary by country. Contact your local Keysight/Channel Partner for local market process prices. US In-country Sales Only

Key Specifications

Aggregation/Regeneration
Combine multiple network link, send copies to multiple tools
Alert Notifications
via SNMP, SYSLOG or email
Device Management
via CLI, SSH/IP or serial port
# of fixed ports (10/100/1000)
16
# of SFP+ Ports
4
Operating Temperature
0C to 55C (32F to 131F)
Aggregation/Regeneration
Alert Notifications
Device Management
# of fixed ports (10/100/1000)
# of SFP+ Ports
Operating Temperature
Combine multiple network link, send copies to multiple tools
via SNMP, SYSLOG or email
via CLI, SSH/IP or serial port
16
4
0C to 55C (32F to 131F)
View More
Aggregation/Regeneration:
Combine multiple network link, send copies to multiple tools
Alert Notifications:
via SNMP, SYSLOG or email
Device Management:
via CLI, SSH/IP or serial port
# of fixed ports (10/100/1000):
16
# of SFP+ Ports:
4
Operating Temperature:
0C to 55C (32F to 131F)
TAA Compliant:
YES
TACACS, RADIUS Authentication:
YES
Time Sync of logs:
via NTP
iLinkAggregator2

Interested in a iLink Agg2 SPAN Aggregator?

Want help or have questions?