The B2901B Precision Source / Measure Unit (SMU) is a 1-channel, compact and cost-effective bench-top SMU to source and measure both voltage and current.

Highlights

The Keysight B2901B precision source / measure unit (SMU) is a 1-channel, compact, and cost-effective benchtop SMU with the capability to source and measure both voltage and current. It easily measures current versus voltage (I/V) with high accuracy. The 4-quadrant source and measurement capabilities enable taking I/V measurements without configuring multiple instruments.

Measurement Capabilities

  • Configuration supports one-channel setup
  • Minimum source resolution at 1 pA /1 μV, minimum measurement resolution at 100 fA / 100 nV
  • Maximum output at 210 V, 3 A DC / 10.5 A pulse
  • Waveform generation (arbitrary) and digitizing capabilities from 20 μs interval

Key Features

  • Measurement capabilities with an integrated 4-quadrant source
  • Color 4.3-inch display supports both graphical and numerical view modes
  • Application software facilitates PC-based instrument control included at no charge
  • High throughput and SCPI command support conventional SMU’s command set

Download BenchVue Basic app for free to control your instruments.

Extend the Capabilities of Your Product

Want help or have questions?