AR8700T Automotive Radar Transmitter and Conformance Test Solution
Accelerate automotive radar transmitter design by analyzing the signals, as well as in-band and out-of-band spurious emissions, with confidence
Starting from
The AR8700T Automotive Radar Transmitter and Conformance Test Solution enables testing the automotive radar module from an RF and functional standpoint.
Highlights
AR8700T Automotive Radar Transmitter and Conformance Test Solution
The Keysight AR8700T automotive radar transmitter and conformance test solution analyzes automotive radar signals across the full frequency range for 24 GHz, 77 GHz, and 79 GHz radar and provides scalable analysis bandwidth from 2.5 GHz to > 5 GHz, depending on test requirements.
- RF and signal quality testing
- Conformance of spurious emission, in-band, out-of-band, and remote band
- 5 ETSI test standards covered, including transmit conformance ETSI EN 301 091-1,2,3, ETSI EN 302 858, and ETSI EN302 264
Extend the Capabilities of Your Product
Want help or have questions?