Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
APS-ONE-100 Compute Node for IxLoad with 4 x 100GE Front I/O Ports – 941-0114
Powerful application and cybersecurity test platform
Starting from
The Keysight APS-ONE-100 compute node for IxLoad features 4 x 100GE front I/O ports and works with the APSM1010 management controller (941-0115).
Highlights
Centralized single-pane-of-glass management of up to 16 Keysight APS-ONE-100 appliances simplifies testing and software upgrades, providing one IP address for the entire system.
Maximize your test budget with a flexible pay-as-you-grow model: Run the APS-ONE-100 appliance in standalone mode or build a stacked system with the APS-M8400 400GE QSFP-DD to aggregate up to 16 compute nodes.
- Achieve elephant flow performance of up to 65 Gbps per single TCP connection.
- Generate up to 2.4 Tbps TLS throughput, 1.6M TLS connections per second, and 51M TLS concurrent connections.
- Ensure hyperscale performance under realistic traffic conditions with Keysight’s application and security test tools.
- Protect your investment with an upgrade path to 8 x 400GE QSFP-DD and support for 400 / 100 / 50 / 40 / 25 / 10GE multispeed modes.
Extend the Capabilities of Your Product
Want help or have questions?