The Keysight APS-M8400 appliance, with 8 x 400GE QSFP-DD front I/O ports for test traffic, supports up to 16 APS-ONE-100 compute nodes (941-0110). Note: APS-ONE-100 compute nodes are sold separately.

Highlights

Centralized single-pane-of-glass management of up to 16 Keysight APS-ONE-100 appliances simplifies testing and software upgrades, providing one IP address for the entire system.

Maximize your test budget with a flexible pay-as-you-grow model: Run the APS-ONE-100 appliance in standalone mode or build a stacked system with the APS-M8400 400GE QSFP-DD to aggregate up to 16 compute nodes.

  • Achieve elephant flow performance of up to 65 Gbps per single TCP connection.
  • Generate up to 2.4 Tbps TLS throughput, 1.6M TLS connections per second, and 51M TLS concurrent connections.
  • Ensure hyperscale performance under realistic traffic conditions with Keysight’s application and security test tools.
  • Protect your investment with an upgrade path to 8 x 400GE QSFP-DD and support for 400 / 100 / 50 / 40 / 25 / 10GE multispeed modes.

Extend the Capabilities of Your Product

Want help or have questions?