What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
8765C Coaxial Switch, DC To 26.5 GHz, SPDT
Designed from the ground up for excellent electrical and mechanical performance
Starting from
Highlights
- Frequency range DC to 26.5 GHz
- Unterminated single pole double throw switch
- Break-before-make
- Isolation: 110 dB -2.25 dB/GHz
- Insertion loss: < 0.25 dB + 0.027 dB/GHz
- 3.5mm female connectors
- Voltage options covering drive voltages between 4.5-32 volts dc
- Option 890 includes printout of test results
The Keysight 8765C offers excellent electrical and mechanical performance with broadband operation, high isolation, low SWR, long life, and exceptional repeatability.
Buy only the performance you need! Keysight offers a new line of latching coaxial switches that combine legendary reliability with the widest range of performance options available today. Learn more at: N1810UL Coaxial Switch
8765C Option 010 and 310 will be discontinued March 1, 2013, last day to order is May 31, 2013.
Learn more about Keysight Single-Pole Double-Throw Switches - SPDT
Interested in a 8765C?
Featured Resources
Want help or have questions?