Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
87301B Coaxial Directional Coupler, 10 to 46 GHz
Use for signal monitoring or (when combined with a coaxial detector) signal leveling; includes 2.92-mm female connectors
Starting from
Use for signal monitoring or (when combined with a coaxial detector) signal leveling; includes 2.92-mm female connectors
HIGHLIGHTS
- Compact size
- Frequency range: 10 to 46 GHz
- Nominal coupling and variation: 10 ±0.7 dB
- Directivity: 10 dB to 46 GHz
- Maximum SWR: 1.8
- Insertion loss: < 1.9 dB
- Insertion loss: < 1.9 dB
The Keysight 87301B is a compact, broadband directional sampling coupler designed for signal monitoring or when combined with a coaxial detector, signal leveling. It is supplied with 2.92 mm female connectors.
Extend the Capabilities of Your Product
Want help or have questions?