HIGHLIGHTS

The Keysight 346A noise source is the ideal companion to Keysight's noise figure solutions. Since it is broadband (10 MHz to 18 GHz), it eliminates the necessity for several sources at different frequency bands. The low SWR of the noise source minimizes reflection of test signals, reducing measurement uncertainty. The very small change in reflection coefficient (<0.01) from ON to OFF is designed especially for accurate characterization of input-impedance-sensitive devices (like GaAsFETs and many UHF amplifiers).

  • Frequency range: 10 MHz to 18 GHz
  • VSWR: < 1.3:1
  • Connectors: BNC (f) input bias / 3.5 mm (m)
  • Low SWR for reducing noise figure measurement uncertainty
  • Individually calibrated ENR values at specific frequencies

Key Specifications

Maximum Frequency
18 GHz
Maximum Frequency
18 GHz
View More
ENR Range:
4.5 to 6.5 dB
ENR Automatic Download:
No
Excess Noise Ratio (ENR):
5-7 dB
Frequency Range:
10 MHz to 18 GHz
Maximum Frequency:
18 GHz
Minimum Frequency:
10 MHz
Minimum Frequency Range:
10 MHz
Temperature Compensation:
No
Type:
Noise Source
Works with:
NFA, ESA-E Series, PNA-X , PSA Series, X-Series (PXA, MXA, EXA, CXA)

Standard Configurations

346A Noise Source

Interested in a 346A?

Want help or have questions?