10722A Plane Mirror Converter
The Keysight 10722A plane mirror converter modifies the 10702A linear interferometer to function as a plane mirror interferometer. Primarily used in calibrator systems.
Starting from
HIGHLIGHTS
The Keysight 10722A plane mirror converter modifies the use of the 10702A linear interferometer. With an additional 10703A reflector, the 10722A converts the 10702A into a 10706A plane mirror interferometer. With an additional 10723A high-stability adapter, the 10722A converts the 10702A into an 10706B high-stability plane mirror interferometer.
- Weight: 35.5 g (1.3 oz)
- Economical modification of linear interferometer
- Available for use in PC and VMEbus compatible systems
Interested in a 10722A?
Extend the capabilities for your Plane Mirror Converter
Featured Resources for 10722A Plane Mirror Converter
Want help or have questions?