What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
U2331A, U235X, U2802A USB Modular Multifunction Data Acquisition IVI Instrument Drivers
For a complete list of all instrument drivers from Keysight, please visit www.keysight.com/find/drivers
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2017-01-20 | 1.0.3.0 | Initial Public Release. Similar, but not reverse compatible with previous IVI USB Modular Data Acquisition drivers. |
Release Date | Version |
---|---|
2017-01-20 | 1.0.3.0 |
Version Description |
---|
Initial Public Release. Similar, but not reverse compatible with previous IVI USB Modular Data Acquisition drivers. |
Driver type: IVI-C (32-bit/64-bit), IVI.NET (32-bit/64-bit)
IVI class support: IviDriver 1.0
How to Download
- Click the Download button.
- Select the appropriate executable file.
-
Choose Run.
How to Install
Run the downloaded Installer.
Licensing
- Does Not Require a License
Supporting Documentation
Download
- USB Modular Data Acquisition IVI.NET Instrument Driver, Version 1.0.3.0 for 32-bit Windows
- USB Modular Data Acquistion IVI-C Instrument Driver, Version 1.0.3.0 for 64-bit Windows
- USB Modular Data Acquisition IVI-C Instrument Driver, Version 1.0.3.0 for 32-bit Windows
- USB Modular Data Acquisition IVI.NET Instrument Driver, Version 1.0.3.0 for 64-bit Windows
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows 10
Prerequisites
IVI Shared Components 2.3.0 or later from www.ivifoundation.org
Supported Instruments
- U2331A, U2351A, U2352A, U2353A, U2354A, U2355A, U2356A, U2802A
Related Links
How to Download
- 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Run.
How to Install
- See Readme File
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- U2331A, U2351A, U2352A, U2353A, U2354A, U2355A, U2356A, U2802A
Related Links
How to Download
- 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Run.
How to Install
- See Readme File
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- U2331A, U2351A, U2352A, U2353A, U2354A, U2355A, U2356A, U2802A
Related Links
SHOW MORE