What are you looking for?
Signametrics Compatible DMM Instrument Driver for Keysight M918xA, and Signametrics SMX2060, SM2060
This download installs the SM2060.dll driver.
The driver is intended for use by customers with an installed base of Signametrics DMMs who wish to integrate Keysight M918xA DMMs into their systems, enabling little to no change to existing application programs. The kernel driver SMX206X.sys/inf is installed on the SMX206X. The kernel driver AgM918x.sys/inf is installed on the M918xA. The SM2060.dll (which is often referred to as a driver, but is actually a shared library), communicates with both the M918xA and SMX2060 series DMMs.
This Signametrics compatible SM2060.dll is also useful for Signametrics customers with SMX2060 PXI or SM2060 PCI DMMs who have upgraded their test system PC operating system to Windows 7.
Current Version Details | |
---|---|
Version | 0.2.0.22 |
Models Supported | M9181A, M9182A, M9183A, SMX2055, SMX2060, SMX2064, SM2060, SM2064 |
Driver Type | Custom .dll (32-bit) |
Supported Operating Systems | Windows XP, Windows 7 |
Release Date | Version | Version Description |
---|---|---|
2014-03-02 | 0.2.0.22 | Added DMMInit_Fast, added DMMArmExtTrigger, fixed DMMSetBuffTrigRead for SMX206X DMMs, fixed DMMArmTrigger implementation for M918X DMMs, kernel driver update |
Release Date | Version |
---|---|
2014-03-02 | 0.2.0.22 |
Version Description |
---|
Added DMMInit_Fast, added DMMArmExtTrigger, fixed DMMSetBuffTrigRead for SMX206X DMMs, fixed DMMArmTrigger implementation for M918X DMMs, kernel driver update |
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Download.
How to Install
- Select open or or save to the directory of your choice.
- If saved, open and run file from location its was saved
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows XP
Prerequisites
No specific prerequisites
Supported Instruments
- M9181A, M9182A, M9183A, SMX2055, SMX2060, SMX2064, SM2060, SM2064
How to Download
- 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Download.
How to Install
- 1. Select open or or save to the directory of your choice. 2. If saved, open and run file from location its was saved
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows XP
Prerequisites
- See Above
Supported Instruments
- M9181A, M9182A, M9183A, SMX2055, SMX2060, SMX2064, SM2060, SM2064