What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
PW0110B Pathwave BenchVue Lab Manager App Download
- The Manager software application (Manager App) is the main software application installed on the lab administrator PC, which is designed for centralized control for the lecturer and/or lab manager.
- The administrator PC connects the instruments from all the test benches in the same network. The Manager App can support up to a maximum of one hundred benches, with a maximum of six instruments per bench.
- The Manager App may optionally communicate with Client Apps installed on multiple test bench PCs.
- The Manager App supports over seven hundred Keysight test instruments as well as non-Keysight test instruments that are compliant with VISA connection protocol.
- The Manager App includes home dashboard graphic overview, lab configuration, lab administration, and asset tracking features.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2021-07-31 | 2021.1 | The 2021 Pathwave BenchVue Lab Manager Standalone app - Added 2 new features (Asset Tracking & Firmware Update) |
Release Date | Version |
---|---|
2021-07-31 | 2021.1 |
Version Description |
---|
The 2021 Pathwave BenchVue Lab Manager Standalone app - Added 2 new features (Asset Tracking & Firmware Update) |
- Use the Download button below to install the application software
The Manager software application (Manager App) is the main software application installed on the lab administrator PC, which is designed for centralized control for the lecturer and/or lab manager.
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
- Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10 (64-bit), version 1809 or later
System Requirements
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 900 MB free space for Windows
- Screen Resolution: 1366 x 768 minimum
Prerequisites
- There are no prerequisites
Supported Instruments
- Use the Download button below to install the application software
The Manager software application (Manager App) is the main software application installed on the lab administrator PC, which is designed for centralized control for the lecturer and/or lab manager.
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
- Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Installs on: PC
Operating System
- Windows 10 (64-bit), version 1809 or later
System Requirements
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 900 MB free space for Windows
- Screen Resolution: 1366 x 768 minimum
Prerequisites
- There are no prerequisites
Supported Instruments
SHOW MORE