KS83200A compliments the E8740A automotive radar solutions. Enabling features and test sequences for both transmit and receiver testing. Simply instrument connection, correction and calibration for E8740A hardware configurations 010-090.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Free Trial
Release Date Version Version Description
2020-06-05 1.1.25 Support ETSI Standards and China GB/T standards
Release Date Version
2020-06-05 1.1.25
Version Description
Support ETSI Standards and China GB/T standards

KS83ST0A compliments the E8740A automotive radar solutions and basic software KS83200A. It includes ETSI standards-compliant routines and China GB/T standards for testing and validation of radar modules.

How to Download

  • Click Download button on this page to download the KS83ST0A Automation software. This software is a plugin to the Test Automation PathWave (TAP) and builds upon the basic the basic version KS83200A
  • Note: Interference testing can also be added with KS83RX0A

How to Install

  1. Install KS83200A plugin prior to this plugin.
  2. Install the KS83ST0A Radar Automotive Radar Plugins. This plugin can either be installed by double clicking the plugin file or by using the TAP Plugin Manager. 


 

Licensing

  • Requires a License

Installs on: PC / Instrument

Operating System

  • Windows 7
  • Windows 10

Supported Instruments

  • X-Series Signal Analyzers, S-Series Oscilloscopes

KS83ST0A compliments the E8740A automotive radar solutions and basic software KS83200A. It includes ETSI standards-compliant routines for testing and validation of radar modules.

How to Download

  • Click Download button on this page to download the KS83ST0A Automation software. This software is a plugin to the Test Automation PathWave (TAP) and builds upon the basic the basic version KS83200A
    Note: Receiver testing can also be added with KS83RX0A

How to Install

  • The SW components required for the E8740A Automotive Radar are installed separately. Please install the components in the following order:

  1. Please ensure you have the TAP Development system application installed. version 8.8 you can download the latest version here. KS8400A
  2. To automate any of the receiver tests you will also need Signal Studio software suite version 1.2.0.0. Download N7608APPC
  3. To see the results on an oscilloscope you will need to have VSA software. Download 89600A VSA software
  4. KS83200A and KS83ST0A automotive radar plugins
     

Licensing

  • Requires a License

Installs on: PC / Instrument

Operating System

  • Windows 7 Service pack 1 (32/64-bit
  • Windows 10 (32/64 bit)

Prerequisites

  • Information Not Available

Supported Instruments

  • KS83ST0A Software can be installed onto the spectrum analyzers • N9041B or N9040B. VSA software can run on the oscilloscopes • S-Series S-Series

KS83ST0A compliments the E8740A automotive radar solutions and basic software KS83200A. It includes ETSI standards-compliant routines for testing and validation of radar modules.

How to Download

  • Click Download button on this page to download the KS83ST0A Automation software. This software is a plugin to the Test Automation PathWave (TAP) and builds upon the basic the basic version KS83200A

How to Install

  • The SW components required for the E8740A Automotive Radar are installed separately. Please install the components in the following order:

  1. Please ensure you have the TAP Development system application installed. version 8.8 you can download the latest version here. KS8400A
  2. To automate any of the receiver tests you will also need Signal Studio software suite version 1.2.0.0. Download N7608APPC
  3. To see the results on an oscilloscope you will need to have VSA software. Download 89600A VSA software
  4. KS83200A automotive radar plugins
  5. Install KS83ST0A

Licensing

  • Requires a License

Installs on: PC / Instrument

Operating System

  • Windows 7 Service pack 1 (32/64-bit
  • Windows 10 (32/64 bit)

Prerequisites

  • The SW components required for the Automotive Radar automation software are installed separately – please follow the installation instructions and Refer to the user guide for more information and for specifics about which software is required for each hardware configuration.

  • TAP Development System application KS8400A version 8.8
  • KS83200A Automation platform for automotive radar – basic version 1.0 or later
  • Signal Studio software suite N7608APPC version 1.2.0.0
  • 89600A VSA software version 2019.0301
  • M8195A Firmware and Soft front panel version 3.6 or later (this is used for signal general or receiver testing)

Supported Instruments

  • KS83ST0A Software can be installed onto the spectrum analyzers •N9041B or N9040B.
SHOW MORE