The Remote Keyboard utility provides an alternate method to control FieldFox remotely, and it is used along with FieldFox Remote Display.

Usage note: Remote Keyboard Utility on this page is not officially supported by Keysight and do not have extensive error checking. It is provided as a convenience. The self-extracting zipped file must be executed to extract the installation file.

Installation Requirement:

  • FieldFox Keyboard requires Keysight IO Libraries to work together. Go to www.keysight.com/find/iosuite and follow the links to install the free software.
  • Establish a LAN connection between the FieldFox and the PC. When the connection is established you will have IP addresses for the FieldFox.

 

To use this remote keyboard utility:

  1. Download FieldFox_Keyboard.zip from below.
  2. Execute FieldFox_Keyboard from the folder. The FieldFox Remote Keyboard window will appear on the PC.
  3. Click Connect button at the bottom left of the user interface.
  4. Enter FieldFox IP address and click Connect. A window dialog will pop-up upon successful connection.

 

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2013-10-20 1.0 Zip file contain FieldFox Remote Keyboard setup file
Release Date Version
2013-10-20 1.0
Version Description
Zip file contain FieldFox Remote Keyboard setup file

How to Download

  • Click the download button, select file, save and unzip.

How to Install

  • Please read the installation instruction guide from above.

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Other Windows

Prerequisites

  1. FieldFox Keyboard requires Agilent IO Libraries to work together. Go to www.agilent.com/find/iosuite and follow the links to install the free software.
  2. LAN connection between FieldFox and PC.

Supported Instruments

  • N9912A, N9923A, N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9925A, N9926A, N9927A, N9928A, N9935A, N9936A, N9937A, N9938A
No previous versions available
SHOW MORE