Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2022-04-21 1.2.18 This package installs the graphical user interface for the N7018A Type-C test controller on your PC or Infiniium oscilloscope. This version updates the Cypress driver from version 1.2.3.14 to 1.2.3.17.
Release Date Version
2022-04-21 1.2.18
Version Description
This package installs the graphical user interface for the N7018A Type-C test controller on your PC or Infiniium oscilloscope. This version updates the Cypress driver from version 1.2.3.14 to 1.2.3.17.

How to Download

  • Click “Download”.

How to Install

  • After downloading to the controller PC, run the downloaded .exe program.

Licensing

  • Does Not Require a License

Installs on: PC / Instrument

Operating System

  • Windows 7
  • Windows 10

Prerequisites

  • Microsoft .NET 4.5.2

Supported Instruments

  • Keysight N7018A Type-C test controller

How to Download

  • Click “Download” and select the version that is appropriate for your PC's or Infiniium oscilloscope's Windows operating system (either 32-bit or 64-bit).

How to Install

  • After downloading to the controller PC, run the downloaded .exe program.

Licensing

  • Does Not Require a License

Installs on: PC / Instrument

Operating System

  • Windows 7
  • Windows 10

Prerequisites

  • Microsoft .NET 4.5.2

Supported Instruments

  • Keysight N7018A Type-C test controller
SHOW MORE