The E7495A/B Antenna Measurements Post Processor is an external WindowsTM PC based application for the E7495A and E7495B Base Station Test Sets providing users with an easy-to-use interface to analyze Return Loss and Distance to Fault saved measurements.

  • Graph and Analyze Distance to Fault "Save Data" files
  • Graph and Analyze Return Loss "Save Data" files

Application examples include:

  • Add multiple traces for comparison
  • Apply Markers to measure trace data (both standard and delta markers)
  • Scale the Graph Area to zoom in or zoom out on selected trace areas
  • Add and save comments for each trace in the "Save Data" file(s)
  • Copy graphed trace(s) and/or trace measurement data to other applications for report generation
  • Print graphed trace(s) and/or trace measurement data
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2005-12-12 1.05 .msi file available for download...
Release Date Version
2005-12-12 1.05
Version Description
.msi file available for download...

How to Download

  1. Click the Download button
  2. Save file to your PC

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 2000
  • Windows 95/98
  • Windows Me

Prerequisites

  • See Users Guide

Supported Instruments

  • E7495A, E7495B
No previous versions available
SHOW MORE