Drive Test Solutions System Update files, Version A.08.02

The update instructions can be found in the PDF file E7475A-90002.pdf (PC Format (DOS), 143 kB, 28 June 2001), and includes the instructions for upgrading firmware to the E645x digital receivers, if necessary.

Changes from A.08.01 to A.08.02 are listed in the A0802update.htm (PC Format (DOS), 26 kB, 28 June 2001) file.

The file A0802_AppOnly.exe (PC Format (DOS), 36,130 kB, 22 May 2001), provides complete update to version A.08.02. This file DOES NOT include the latest version of the Keysight E7400 Series Drive Test Solutions tutorial or On-Line Help. The user must choose one of the localized versions below:

  • The file A0802_H-T_English.exe (PC Format (DOS), 17,717 kB, 26 June 2001) provides an updated, stand-alone Help and Tutorial in English, compatible with version A.08.02. This can be downloaded, installed, and used independently of the Keysight E7400 Series Drive Test Solutions application.
  • The file A0802_H-T_Chinese.exe (PC Format (DOS), 17,207 kB, 26 March 2001) provides an updated, stand-alone Help and Tutorial in Chinese, compatible with version A.08.02. This can be downloaded, installed, and used independently of the Keysight E7400 Series Drive Test Solutions application.
  • The file A0802_H-T_Japanese.exe (PC Format (DOS), 17,565 kB, 26 March 2001) provides an updated, stand-alone Help and Tutorial in Japanese, compatible with version A.08.02. This can be downloaded, installed, and used independently of the Keysight E7400 Series Drive Test Solutions application.
  • The file A0802_H-T_Korean.exe (PC Format (DOS), 17,246 kB, 26 March 2001) provides an updated, stand-alone Help and Tutorial in Korean, compatible with version A.08.02. This can be downloaded, installed, and used independently of the Keysight E7400 Series Drive Test Solutions application.
  • The file A0800_H-T_Portuguese.exe (PC Format (DOS), 17,267 kB, 26 March 2001) provides an updated, stand-alone Help and Tutorial in Portuguese, compatible with version A.08.02. This can be downloaded, installed, and used independently of the Keysight E7400 Series Drive Test Solutions application.
  • The file A0800_H-T_Spanish.exe (PC Format (DOS), 17,289 kB, 26 March 2001) provides an updated, stand-alone Help and Tutorial in Spanish, compatible with version A.08.02. This can be downloaded, installed, and used independently of the Keysight E7400 Series Drive Test Solutions application.

Note: When downloading executable files from the download list to the right, the default filename assigned is a generic name. To make it easier to follow the installation instructions, when downloading, please rename the file so that the filename is the same as the filename displayed in the download list.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2004-08-10 A.08.02 Software file available for download...
Release Date Version
2004-08-10 A.08.02
Version Description
Software file available for download...

How to Download

  • See Documentation

How to Install

  • See Documentation

Licensing

  • Does Not Require a License

Supporting Documentation

Installs on: PC

Operating System

  • Windows 2000
  • Windows 95/98

Prerequisites

  • See Above

Supported Instruments

  • See Above

Related Links

No previous versions available
SHOW MORE