Running 3GPP-defined protocol conformance test cases
Evaluating a 5G device for protocol conformance requires running test cases developed by certification bodies based on 3rd Generation Partnership Project (3GPP) specifications against the device. The first step is to create and configure the test plan. Test engineers need to find the test cases applicable to the device using Protocol Implementation Conformance Statement (PICS) / Protocol Implementation extra Information (PIXIT) parameters.
To ensure mobile devices perform as expected on a live mobile network, engineers must run 5G Release 15 and Release 16 protocol conformance test cases as defined in 3GPP specifications. Test engineers can run tests individually or sequentially. They need a network emulation solution that enables the creation of a test campaign and automation setup, including SIM card changes, using a SIM programmer switch. Monitoring test activity during execution will help uncover issues. Based on the results, engineers can troubleshoot and repeat the tests to achieve the required results.
5G protocol conformance test solution
Assessing the protocol conformance of a 5G device requires running relevant Global Certification Forum and PTCRB test cases against that device. Combining the Keysight UXM 5G wireless test platform with protocol conformance test software, the Keysight protocol conformance toolset enables test engineers to validate the complete list of 5G protocols. They include RedCap, NTN, USIM / USAT, IMS, LBS, LTE, NB-IoT, and C-V2X.
The media could not be loaded, either because the server or network failed or because the format is not supported.
This video provides an overview of Keysight’s S8704A Protocol Conformance Toolset. This modal can be closed by pressing the Escape key or activating the close button.
Explore products in our 5G protocol conformance test solution
N5182B MXG X-Series RF Vector Signal Generator, 9 kHz to 6 GHz
N5182B MXG X-Series RF Vector Signal Generator, 9 kHz to 6 GHz
N5182B MXG X-Series RF vector high performance signal generators are fine-tuned to be your “golden transmitter” in R&D with 9 kHz to 6 GHz frequency coverage. Simulate real-world signals with real-time capabilities with Signal Studio software.
Protocol Conformance Toolset provides comprehensive coverage of the 3GPP-defined Protocol, IMS, USIM/USAT and LBS conformance test cases for 5G, LTE, and C-V2X