SIMPLIFY COMPLEX MEASUREMENTS AND DELIVER REPEATABLE RESULTS

Understand the performance of your cellular, wireless, and aerospace/defense devices and designs with downloadable X-Series measurement applications.

  • Explore a broad set of X-Series measurement applications for EXT enabling you to characterize, troubleshoot, and rapidly create test code for the manufacture of your design.
  • These applications are based on the library of over 25 X-Series measurement applications for benchtop signal analyzers.

Want help or have questions?