Lightwave component analyzers

High-frequency S-parameter insights for next-gen optical devices

Keysight lightwave component analyzers (LCAs) make calibrated S-parameter measurements for characterizing optical and photonic components. These solutions pair high-bandwidth vector network analyzers with optical converters to measure frequency-dependent response in optical devices, enabling deeper insights during performance validation. LCAs eliminate the need for manual calibration and provide stable, repeatable results across temperature, wavelength, and polarization variations. Select the LCA you need based on the type, maximum frequency, and fiber mode you require to validate your modulators, photonic integrated circuits (PICs), and other next-generation optical components. Choose one of our popular configurations or configure one specific to your application.

Traceable calibration

Eliminate manual optical calibration with tools calibrated to industry standards for more confident S-parameter measurement accuracy.

High-frequency characterization

Supports electro-optical measurements up to 110 GHz, critical for capturing high-speed device behaviors in 1.6T designs.

VNA integration

Built on a Keysight vector network analyzer (VNA) platform for simple configuration and a shared user interface for both electrical and optical use cases.

Passive and active support

Engineered to characterize both passive and active components, like optical modulators and photonic ICs, supporting diverse testing needs.

prod_image
  • Type

    Lightwave Transmitter Analyzer Bundle, Lightwave Component Analyzer, Lightwave Detector

  • Maximum frequency

    67 GHz to 220 GHz

  • Fiber mode

    Single-mode, Single-mode and multimode

Frequently asked questions