HIGHLIGHTS

  • Achieve better power analyzer accuracy.
  • Address multiple test scenarios with the flexibility of wide-ranging, isolated inputs.
  • Visualize transients, in-rush currents & state changes with a high-speed digitizer.
  • Analyze voltage, current and power in the time and frequency domains.
  • 12.1” touchscreen.

Key Specifications

Basic Accuracy (50/60 Hz)
0.05%
Best Power Accuracy
0.1%
Maximum Current Direct Input
2 A / 6 A Peak
Phase AC
1
Number of Channels
2
Basic Accuracy (50/60 Hz)
Best Power Accuracy
Maximum Current Direct Input
Phase AC
Number of Channels
0.05%
0.1%
2 A / 6 A Peak
1
2
View More
3-Phase Analysis:
No
Bandwidth:
2.5 MHz
Basic Accuracy (50/60 Hz):
0.05%
Best Power Accuracy:
0.1%
Maximum Current Direct Input:
2 A / 6 A Peak
Maximum rms Voltage:
1000 V/2000 V Peak
Number of Channels:
2
Phase AC:
1
Sampling Rate:
5 M Sa/s
Type:
Power Analyzer
PA2201A IntegraVision Power Analyzer

Interested in a PA2201A?

Featured Resources for PA2201A IntegraVision Power Analyzer, 2 Channels, 1-Phase AC

View All Resources

View All Resources

Want help or have questions?