Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N5221B PNA Microwave Network Analyzer, 900 Hz / 10 MHz to 13.5 GHz
10 MHz to 13.5 GHz, 2-ports with one source and 4-ports with two sources, source and receiver attenuators, bias-tees, pulse generators and modulators, noise figure, and best RF performance.
Starting from
10 MHz to 13.5 GHz, 2-ports with one source and 4-ports with two sources, source and receiver attenuators, bias-tees, pulse generators and modulators, noise figure, and best RF performance.
Already own a Performance Network Analyzer?
Trade in your current network analyzer or a competitor's model and get a credit of up to 50% toward a new PNA X, PNA, or PNA L network analyzer.
HIGHLIGHTS
- Meet your toughest measurement challenges with the highest-performing microwave network analyzer in the industry.
- Measure S-parameters with the smallest uncertainty and highest stability.
- Efficiently characterize active components with applications that simplify setups.
- Meet your budget and measurement needs by customizing to the right level of performance.
- Accelerate insight into component behavior using a multitouch display and intuitive user interface.
What's included:
- plug, hole, bottom foot
- installation and quick-start guide
- safety manual
- calibration certificate
- 3 inductors (ferrite cores)
- wrench
- cable tie
- optical mouse
Extend the Capabilities of Your Product
Want help or have questions?