What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N1428A Component Test Fixture for N1413 with B2980 Series
Comes with two component modules that can hold SMDs, leads, and various types of devices
Starting from
HIGHLIGHTS
- SMD, lead, and various types of devices are supported.
- Triaxial input terminal configuration minimizes the influences due to external noise, and as a result, high resistance up to 10 POhm can be measured accurately.
- A built-in interlock circuit enables safe high-voltage measurements.
The N1428A is designed to operate specifically with the B2985B / 87B electrometer / high resistance meter. It is provided with two component modules, which are used to hold SMD, lead, and various types of devices. Electrical noise effects are reduced by the employment of a shielded case. A built-in interlock circuit enables safe high-voltage measurements. The N1413A high resistance meter fixture adapter is also required to connect the N1428A to the B2985B / 87B.
Interested in a N1428A?
Featured Resources for N1428A Component Test Fixture for N1413 with B2980 Series
Want help or have questions?