Highlights

New Standard for High-Speed Component Tests

Keysight E4982A LCR meter provides the best performance for the passive component manufacturing such as SMD inductors and EMI filters, where impedance testing at high frequencies is required. Not only for the manufacturing, E4982A can also be utilized for R&D, quality assurance with the powerful functions such as list measurements. By offering the unparalleled measurement speed and repeatability with excellent accuracy and impedance range, E4982A is the new standard for high speed component tests.

Frequency

  • Four frequency options: 1 MHz to 300 MHz / 500 MHz / 1 GHz / 3 GHz, upgradeable

Measurement Time

  • High-speed measurement: 0.9 ms (Mode 1), 2.1 ms (Mode 2), 3.7 ms (Mode 3)

Basic Accuracy And Impedance Range

  • 0.8% basic accuracy with unparalleled measurement repeatability
  • Wide impedance measurements range from 140 mΩ to 4.8 kΩ

More Features

  • Compatible SCPI commands and Handler interface with the 4287A LCR meter
  • Small test head (the same size as 4287A)
  • List measurement
  • Versatile PC connectivity (GPIB, LAN, and USB)

Key Specifications

Primary Applications
EMI filters
Inductors
LCR components
Primary Applications
EMI filters
Inductors
LCR components
View More
Basic Accuracy:
0.8%
DC Bias:
n/a
Frequency:
3 GHz
Maximum Frequency:
3 GHz
Measurement:
RF-IV method
Measurements:
Capacitance
Primary Applications:
EMI filters
Inductors
LCR components
Speed:
0.9 ms (Mode 1), 2.1 ms (Mode 2), 3.7 ms (Mode 3)
Target DUT:
General Purpose device
Type:
Benchtop
LCR Meter E4982A Keysight Agilent

Interested in a E4982A?

Featured Resources For E4982A LCR Meter, 1 MHz To 300 MHz / 500 MHz / 1 GHz / 3 GHz

View All Resources

View All Resources

Want help or have questions?