The Keysight B2901BL Precision Source / Measure Unit (SMU) is a 1-channel, compact and cost-effective bench-top SMU with the capability to source and measure both voltage and current.

Highlights

The Keysight B2901BL precision source / measure unit (SMU) is a 1-channel, compact, and cost-effective benchtop SMU with the capability to source and measure both voltage and current with high accuracy. 
The 4-quadrant source and measurement capabilities enable taking I/V measurements without configuring multiple instruments.

Measurement Capabilities

  • Configuration supports one-channel setup
  • Minimum source resolution at 10 pA /1 μV, minimum measurement resolution at 1 pA / 100 nV
  • Maximum output at 21 V, 1.5 A DC
  • Waveform generation (arbitrary) and digitizing capabilities from 200 μs interval

Key Features

  • Measurement capabilities with an integrated 4-quadrant source 
  • Color 4.3-inch display supports both graphical and numerical view modes
  • Application software facilitates PC-based instrument control included at no charge
  • High throughput and SCPI command supporting conventional SMU's command set

Download BenchVue Basic app for free to control your instruments.

Extend the Capabilities of Your Product

Want help or have questions?