Novus-NP10/1GE16DP, 16-port, SFP+/10GBASE-T Dual-PHY 10GE/1GE/100M Application Network Processor load module, 1-slot Dual-PHY with 16-ports each of the SFP+ and 10GBASE-T RJ45 physical interfaces, L2-7 support. Compatible with the XGS12-SD (940-0011) and XGS12-HSL (940-0016) 12-slot rack-mountable chassis, and XGS2-SD (940-0010) and XGS2-HSL (940-0014) 2-slot chassis.

Highlights

  • Unified network infrastructure and application test platform, with Layer 2-7 test capabilities
  • Broader coverage of L4-7 protocols, including video, voice, storage, and access
  • Industry’s highest-density Dual-PHY SFP+/10GBASE-T RJ45 solution
  • High-performance multiplay traffic with real subscriber behavior emulation
  • Line-rate Layer 2-3 data plane testing
  • Purpose-built to test high-performance, low-latency devices
  • Tri-speed 10GE/1GE/100M ports provide low total cost of ownership and high ROI

Extend the Capabilities of Your Product

Want help or have questions?