What are you looking for?
1132B InfiniiMax Probe, 5 GHz
Provides extremely low input capacitance, flat frequency response, and resistor probe tip technology
Starting from
Highlights
Bandwidth:
- 5 GHz
Range:
- Dynamic Range: +/- 2.5V
- DC Offset Range: +/- 12V when using probe offset
- Maximum Voltage: +/- 30V
Input Impedance:
- Differential Input R: 50 kOhm
- Differential Input C: 0.27-0.34 pF
- Single Ended Input R: 25 kOhm
- Single Ended Input C: 0.44-0.67 pF
For high-speed differential or single-ended probing in embedded designs, the InfiniiMax 5 GHz 1132B differential probe amplifier is a perfect complement to Infiniium 4 GHz oscilloscopes. Its extremely low input capacitance, flat frequency response and resistor probe tip technology provide ultra-low loading of the DUT and superior signal fidelity. The InfiniiMax 1130B-34B Series supports a wide variety of real-world applications with an extensive line up of probe heads and accessories. The accessories can meet the most demanding mechanical access requirements.
The 1132B is the RoHS compliant version of the 1132A. The 1132B is 100% form, fit, function and price equivalent to the 1132A.
To see the other available probe head accessories for InfiniiMax 1130B-34B, visit InfiniiMax probe accessories.
Learn more about Oscilloscope Single-Ended Active Probes
Extend The Capabilities
Featured Resources for 1132B InfiniiMax Probe, 5 GHz
Want help or have questions?