1. Open command prompt.

2. Point to the directory of the firmware files (.exe) where it located. The firmware files name format is “M9169E_A_00_01.exe”.

3.Then type in the command, example: M9169E_A_00_01 PXI23::12::0::INSTR. The module’s VISA address can be obtained from Keysight Connection Expert or Soft Front Panel.

4. Restart the instrument after the firmware upgrade is completed.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2015-07-31 M9169E_A_00_01 M9169E firmware version A_00_01
Release Date Version
2015-07-31 M9169E_A_00_01
Version Description
M9169E firmware version A_00_01

How to Download

  • Click the download button and save the file to a temporary directory on your PC (or instrument).

How to Install

  • 1. Open command prompt.

  • 2. Point to the directory of the firmware files (.exe) where it located. The firmware files name format is “M9169E_A_00_01.exe”.

  • 3. Then type in the command, example: M9169E_A_00_01 PXI23::12::0::INSTR. The module’s VISA address can be obtained from Keysight Connection Expert or Soft Front Panel.

  • 4. Restart the instrument after the firmware upgrade is completed.
     

Licensing

  • Does Not Require a License

Installs on: Instrument

Prerequisites

  • N/A

Supported Instruments

  • M9169E
No previous versions available
SHOW MORE