There are two different standards governing the Automotive Ethernet platform. The AE6910T offers an easy-to-use test platform that enables you to test both standards and all data rates with only two different compliance application across many different oscilloscope bandwidths. Choose the software license for the data rate and oscilloscope that you have. 

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Free Trial
Release Date Version Version Description
2025-01-15 1.90 New features added for Multigigabit, 1000Base-T1, and 10Base-T1S, along with bug fixes.
Release Date Version
2025-01-15 1.90
Version Description
New features added for Multigigabit, 1000Base-T1, and 10Base-T1S, along with bug fixes.

How to Download

  • Click the download button
  • There are two different licenses for this software AE6910T covers 10Mbps to 5Gbps and AE6920T 10Mbps to 10Gbps, please choose the license suited for the data rate you want to test. 
  • The download available is for both the AE6910T and AE6920T.

How to Install

  • Make sure you have specified version of Infiniium oscilloscope firmware (see the software release notes) by choosing Help > About Infiniium... from the main menu.
    • 6.60 version for S/V-Series
    • 11.06 version for MXR-Series
    • 10.20 version for UXR-Series
  • Note: You must be logged in to Windows with administrative privileges to install the software.
  • On the oscilloscope, open (execute) the downloaded file, and follow the on-screen installation instructions.
  • If the User Account Control dialog box appears, click Yes to allow the Installation to continue.
    • Follow the instructions on the screen to complete the installation.
  • Note that you must accept the terms of the license agreement to continue.

Licensing

  • Requires a License

Installs on: Instrument

Operating System

  • Windows 10

Prerequisites

  • Keysight License Manager
  • Infiniium Oscilloscope
  • Specified instrument firmware version depends on the oscilloscope (see the "How to Install")

Supported Instruments

  • Infiniium S-series, MXR-series, UXR or V-series 
  • Please ensure you have min oscilloscope bandwidth for the data rate you want to test:
    • 10Mbps      500 MHz
    • 100Mbps         1 GHz
    • 1Gbps             2 GHz
    • 2.5Gbps         4 GHz
    • 5Gbps            6 GHz
    • 10Gbps         13 GHz

 

繁體中文