What are you looking for?
Keysight x1149 Boundary Scan Analyzer Software Release
Keysight x1149 Software release 2.3.0.37 Release Notes
Keysight Technologies is pleased to introduce the latest software release 2.3.0.37 for x1149 Boundary Scan Analyzer. This release comes with new features and tools added to enhance your experience in the development, debug, and production execution of tests in line with IEEE 1149.1-2013 and IEEE 1149.6-2015 Standards for Printed Circuit Board Assembly (PCBA) with Boundary Scan devices. The objective is to have the flexible cost while achieving the best Boundary Scan coverage at all levels of your product life cycle while enhancing performance and memory usage with the new release of 64-bit Windows application.
Quad
SPI Flash
- Keysight x1149 now supports flash programming for Quad Serial Peripheral Interface devices.
CAD
IPC2581B
- Keysight x1149 now supports CAD data conversion for CAD IPC2581B format.
- Keysight x1149 2.3.0.37 release supports up to four (4) multi-controllers for parallel testing.
- Keysight x1149 2.3.0.37 now features capability to perform boundary scan testing for multi-die devices.
Release Date | Version | Version Description |
---|---|---|
2024-10-01 | 2.3.0.37 | Keysight x1149 boundary scan analyzer software revision 2.3.0.37 now featured to support Quad SPI Flash, CAD IPC2581B, Multi Controller x4 and BSCAN support on Multi-Die. |
Release Date | Version |
---|---|
2024-10-01 | 2.3.0.37 |
Version Description |
---|
Keysight x1149 boundary scan analyzer software revision 2.3.0.37 now featured to support Quad SPI Flash, CAD IPC2581B, Multi Controller x4 and BSCAN support on Multi-Die. |
How to Download
- The software download is available in Keysight Software Management System (KSM) for customers who have signed up Software Update Subscription. Please contact your local support team on the subscription enrollment.
- The ‘Continue’ button will direct you to the KSM page. Please log in and redeem the software by entering the certificate details you received through email from Keysight.
How to Install
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10 Professional (64-bit)
- Windows 11 Professional (64-bit)
- Windows 11 Enterprise (64-bit)
- In addition, ensure that all Windows updates are installed
Prerequisites
- Hardware
- Processor : Core Intel Pentium 4 or better (minimum 1.8GHz)
- Memory : Recommended 16GB RAM (minimum 8GB RAM)
- Disk Space : Minimum 10GB on the installation drive (can be any drive), plus 1 GB on C: drive.
- Display Properties
- Minumum screen resolution : 1024 x 768 (1600x900 - R&D Verified)
- Color quality : Miminum 16-bit
- Language Settings
- English (United States)
- Chinese (Simplified)
Supported Instruments
- N1125A, N1127A
How to Download
- The software download is available in Keysight Software Management System (KSM) for customers who have signed up Software Update Subscription. Please contact your local support team on the subscription enrollment.
- The ‘Continue’ button will direct you to the KSM page. Please log in and redeem the software by entering the certificate details you received through email from Keysight.
How to Install
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10 Professional (64-bit)
- Windows 11 Professional (64-bit)
- Windows 11 Enterprise (64-bit)
- In addition, ensure that all Windows updates are installed
Prerequisites
- Hardware
- Processor : Core Intel Pentium 4 or better (minimum 1.8GHz)
- Memory : Recommended 16GB RAM (minimum 8GB RAM)
- Disk Space : Minimum 10GB on the installation drive (can be any drive), plus 1 GB on C: drive.
- Display Properties
- Minumum screen resolution : 1024 x 768 (1600x900 - R&D Verified)
- Color quality : Miminum 16-bit
- Language Settings
- English (United States)
- Chinese (Simplified)
Supported Instruments
- N1125A, N1127A
How to Download
- The software download is available in Keysight Software Management System (KSM) for customers who have signed up Software Update Subscription. Please contact your local support team on the subscription enrollment.
- The ‘Continue’ button will direct you to the KSM page. Please log in and redeem the software by entering the certificate details you received through email from Keysight.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10 Professional (64-bit)
- Windows 11 Professional (64-bit)
- Windows 11 Enterprise (64-bit)
- In addition, ensure that all Windows updates are installed
Prerequisites
- Hardware
- Processor : Core Intel Pentium 4 or better (minimum 1.8GHz)
- Memory : Recommended 16GB RAM (minimum 8GB RAM)
- Disk Space : Minimum 10GB on the installation drive (can be any drive), plus 1GB on C: drive.
- Display Properties
- Minumum screen properties : 1024 x 768 (1600x900 - R&D Verified)
- Color quality : Miminum 16-bit
Supported Instruments
- N1125A, N1127A
How to Download
- The software download is available in Keysight Software Management System (KSM) for customers who have signed up Software Update Subscription. Please contact your local support team on the subscription enrollment.
- The ‘Continue’ button will direct you to the KSM page. Please log in and redeem the software by entering the certificate details you received through email from Keysight.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10 Professional (64-bit)
- Windows 11 Professional (64-bit)
- Windows 11 Enterprise (64-bit)
- In addition, ensure that all Windows updates are installed
Prerequisites
- Hardware
- Processor
Core Intel Pentium 4 or better (minimum 1.8GHz) - Memory
Recommended 16GB RAM (minimum 8GB RAM) - Disk Space
Minimum 10GB on the installation drive (can be any drive), plus 1GB on C: drive.
- Processor
- Display Properties
- Minumum screen properties
1024 x 768 (1600x900 - R&D Verified) - Color quality
Miminum 16-bit
- Minumum screen properties
Supported Instruments
- N1125A, N1127A