Download Instructions:

Software Release Date: October 2009
AOI System Requirements: SP50 Series 3
Operating System: Windows® XP Professional
AOI Software Requirements: 3.1.6

The Keysight SP 3.1.6.01 software Patch release demonstrates the continued innovation and commitment to improvement in solder paste inspection by Keysight. As part of our continuing software enhancement and support service, Keysight Technologies is releasing the SP 3.1.6.01 software Patch to our valued customers. This is part of Keysight's software update service that provides additional value to the SP50 system by offering new and improved algorithms and improved overall system stability

Please note, this is a not a complete software installation. Your AOI system must already have the 3.1.6 software installed prior to installing this patch.

Kindly refer to the Release Note for bug fixes and installation procedure.

Download Instructions:

In order to download release 3.1.6.01 from this website you must have a valid login account (registration can take short time to activate). Inside the Keysight Medalist SP 3.1.6.01 Release Notes document are instructions on how to download the software.

Note: Windows is a U.S. registered trademark of Microsoft Corporation.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2009-10-02 3.1.6.01 The Keysight SP 3.1.6.01 software patch contains changes to the SP software which add several new features and corrects several issues for test development and test execution.
Release Date Version
2009-10-02 3.1.6.01
Version Description
The Keysight SP 3.1.6.01 software patch contains changes to the SP software which add several new features and corrects several issues for test development and test execution.

How to Download

  • See Above

How to Install

  • See Documentation

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows XP

Prerequisites

  • See Above

Supported Instruments

  • SP50 Series 3
Netherlands