What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Upgrades for 33600A Series Trueform Waveform Generator Models
Order these upgrades to enhance your current 33600A Series Trueform waveform generator as your needs change.
View all 33600A Series waveform generator models
Upgrade |
Description |
Applicable Models | Order as | Upgrade Contents | Adjustments Required | Additional Requirements | Installed by, Estimated Installation Time |
---|---|---|---|---|---|---|---|
336BW1U 80 MHz Bandwidth Upgrade for 1-Channel Models | 335BW1U increases the bandwidth on 1-channel, 80 MHz 33600A Series waveform generators to 120 MHz. | 33611A | 336BW1U | Receive entitlement certificate, register via Keysight web site, and obtain software keycode to enable the upgrade | No calibration required, user verification can be done to confirm calibration to 120 MHz | No | Customer, 0.5 hours |
336BW2U 80 MHz Bandwidth Upgrade for 2-Channel | 336BW2U increases the bandwidth on 2-channel, 80 MHz 33600A Series waveform generators to 120 MHz. | 33612A | 336BW2U | Receive entitlement certificate, register via Keysight web site, and obtain software keycode to enable the upgrade | No calibration required, user verification can be done to confirm calibration to 120 MHz | No | Customer, 0.5 hours |
336MEM1U 64 M Memory Upgrade for 1-Channel Models | 336MEM1U adds 64 M samples per channel memory to the 1-channel 80 & 120 MHz 33600A Series waveform generators with arbitrary waveform capabilities for longer waveforms. | 33611A 33621A |
336MEM1U | Receive entitlement certificate, register via Keysight web site, and obtain software keycode to enable the upgrade | No | No | Customer, 0.5 hours |
336MEM2U 64 M Memory Upgrade for 2-Channel Models | 336MEM2U adds 64 M samples per channel memory to the 2-channel 80 & 120 MHz 33600A Series waveform generators with arbitrary waveform capabilities for longer waveforms. | 33612A 33622A |
336MEM2U | Receive entitlement certificate, register via Keysight web site, and obtain software keycode to enable the upgrade | No | No | Customer, 0.5 hours |
336SECU File Security Upgrade for 1 & 2-Channel Models | 336SECU enables NISPOM and file security to 1 and 2-channel 33600A Series waveform generators. | 33611A 33612A 33621A 33622A |
336SECU | Receive entitlement certificate, register via Keysight web site, and obtain software keycode to enable the upgrade | No | No | Customer, 0.5 hours |
336IQPU IQ Baseband Signal Player Upgrade for 2-Channel Models | 336IQPU adds IQ baseband signal player to 2-channel 33600A Series waveform generators with arbitrary waveform capabilities. Includes amplitude gain and delta offset adjustments and channel-to-channel skew adjustment. | 33612A 33622A |
336IQPU | Receive entitlement certificate, register via Keysight web site, and obtain software keycode to enable the upgrade | No | No | Customer, 0.5 hours |
33600U-OCX High-Stability Timebase Upgrade for 1 & 2-Channel Models
|
33600U-OCX adds high-stability timebase to 1 and 2-channel 33600A Series waveform generators with arbitrary waveform capabilities and offers 0.1 ppm stability, which is 20x more stable than the standard timebase over one year. | 33600U-OCX | Hardware | None by customer | Return to Keysight for upgrade and calibration | Keysight, to be determined upon receipt | |
3446GPBU | Add GPIB interface | 33611A 33612A 33621A 33622A |
3446GPBU | Hardware | Customer Installable | No | Customer, 0.25 hours |