What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Upgrades for 33500B Series Waveform Generator Models
Order these upgrades to enhance your current 33500B Series waveform generator as your needs change.
View all 33500B Series waveform generator models
Upgrade |
Description |
Applicable Models | Order as | Upgrade Contents | Adjustments Required | Additional Requirements | Installed by, Estimated Installation Time |
---|---|---|---|---|---|---|---|
335BW1U 30 MHz Bandwidth Upgrade for 1-Channel Models | 335BW1U increases the bandwidth on 1-channel, 20 MHz 33500B Series waveform generators to 30 MHz. | 33509B, 33511B | 335BW1U | Receive entitlement certificate, register via Keysight web site, and obtain software keycode to enable the upgrade | No calibration required, user verification can be done to confirm calibration to 30 MHz | No | Customer, 0.5 hours |
335BW2U 30 MHz Bandwidth Upgrade for 2-Channel | 335BW2U increases the bandwidth on 2-channel, 20 MHz 33500B Series waveform generators to 30 MHz. | 33510B, 33512B | 335BW2U | Receive entitlement certificate, register via Keysight web site, and obtain software keycode to enable the upgrade | No calibration required, user verification can be done to confirm calibration to 30 MHz | No | Customer, 0.5 hours |
335ARB1U Arb Upgrade for 1-Channel Models | 335ARB1U adds arbitrary waveform capabilities to 1-channel, 20 & 30 MHz 33500B Series waveform generators. | 33509B, 33519B | 335ARB1U | Receive entitlement certificate, register via Keysight web site, and obtain software keycode to enable the upgrade | No | No | Customer, 0.5 hours |
335ARB2U Arb Upgrade for 2-Channel Models | 335ARB2U adds arbitrary waveform capabilities to 2-channel, 20 & 30 MHz 33500B Series waveform generators. | 33510B, 33520B | 335ARB2U | Receive entitlement certificate, register via Keysight web site, and obtain software keycode to enable the upgrade | No | No | Customer, 0.5 hours |
335MEM1U 16 MB Memory Upgrade for 1-Channel Models | 335MEM1U adds 16M samples per channel memory to the 1-channel 20 & 30 MHz 33500B Series waveform generators with arbitrary waveform capabilities for longer waveforms. | 33511B, 33521B. Also available for the 33509B and 33519B with the arbitrary waveform generator upgrade (335ARB1U). | 335MEM1U | Receive entitlement certificate, register via Keysight web site, and obtain software keycode to enable the upgrade | No | 335ARB1U arbitrary waveform capability upgrade required | Customer, 0.5 hours |
335MEM2U 16 MB Memory Upgrade for 2-Channel Models | 335MEM2U adds 16M samples per channel memory to the 2-channel 20 & 30 MHz 33500B Series waveform generators with arbitrary waveform capabilities for longer waveforms. | 33512B, 33522B. Also available for the 33510B and 33520B with the arbitrary waveform generator upgrade (335ARB2U). | 335MEM2U | Receive entitlement certificate, register via Keysight web site, and obtain software keycode to enable the upgrade | No | 335ARB2U arbitrary waveform capability upgrade required | Customer, 0.5 hours |
335SECU File Security Upgrade for 1 & 2-Channel Models | 335SECU enables NISPOM and file security to 1 and 2-channel 33500B Series waveform generators. | 33509B, 33510B, 33511B, 33512B, 33519B, 33520B, 33521B, 33522B | 335SECU | Receive entitlement certificate, register via Keysight web site, and obtain software keycode to enable the upgrade | No | No | Customer, 0.5 hours |
335IQPU IQ Baseband Signal Player Upgrade for 2-Channel Models | 335IQPU adds IQ baseband signal player to 2-channel 33500B Series waveform generators with arbitrary waveform capabilities. Includes amplitude gain and delta offset adjustments and channel-to-channel skew adjustment. | 33512B, 33522B. Also available for the 33510B and 33520B with the arbitrary waveform generator upgrade (335ARB2U). | 335IQPU | Receive entitlement certificate, register via Keysight web site, and obtain software keycode to enable the upgrade | No | 335ARB2U arbitrary waveform capability upgrade required for the 33510B and 33520B | Customer, 0.5 hours |
33500U-OCX High-Stability Timebase Upgrade for 1 & 2-Channel Models
|
33500U-OCX adds high-stability timebase to 1 and 2-channel 33500B Series waveform generators with arbitrary waveform capabilities and offers 0.1 ppm stability, which is 20x more stable than the standard timebase over one year. | 33509B, 33510B, 33511B, 33512B, 33519B, 33520B, 33521B, 33522B | 33500U-OCX | Hardware | None by customer | Return to Keysight for upgrade and calibration | Keysight, to be determined upon receipt |