This site is dedicated to supplying our customers with the latest firmware and documentation for their ENA.

Use the following links to access the information you need...

  E5081A ENA-X Vector Network Analyzer E5080B ENA Network Analyzer,    9 kHz to 4.5/6.5/9/14/20 GHz E5071C ENA Network Analyzer, 9 kHz to 8.5 GHz / 300 kHz to 20 GHz E5061B Network Analyzer, 5 Hz to 3 GHz, 100 kHz to 1.5 / 3 GHz E5063A Network Analyzer, 100 kHz to 4.5 / 8.5 /18 GHz
Product Overview E5081A Product Page  E5080B Product Page E5071C Product Page E5061B Product Page E5063A Product Page
Manuals E5081A Manuals  E5080B Manuals E5071C Help File (User Manual) E5061B Help File (User Manual) E5063A Help File (User Manual)
E5081A Data Sheet (Specification)  E5080B Data Sheet (Specification) E5071C Data Sheet (Specification) E5061B Data Sheet (Specification) E5063A Data Sheet (Specification)
E5071C Other Manuals E5061B Other Manuals E5063A Other Manuals
Firmware Download E5081A Firmware Update  E5080B Firmware Update E5071C Firmware Update E5061B Firmware Update E5063A Firmware Update
FAQ E5081A FAQ  E5080B FAQ E5071C FAQ E5061B FAQ E5063A FAQ
Option Upgrades E5081A Option Upgrades E5080B Option Upgrades E5071C Option Upgrades E5061B Option Upgrades E5063A Option Upgrades
Kits and Accessories Accessories Catalog Accessories Catalog Accessories Catalog
Accessories Catalog
Accessories Catalog
Windows Support Information N/A N/A E5071C (Windows XP-Professional) E5061B (Windows XP-Professional) N/A

 

      [Discontinued Product]
E5080A ENA Network Analyzer, 9 kHz to 4.5/6.5/9 GHz
E5072A ENA Network Analyzer, 30 kHz to 8.5 GHz
E5061A/62A RF Network Analyzer, 300 kHz to 1.5/3 GHz E5070B/71B ENA RF Network Analyzer, 300 kHz to 3/8.5 GHz
Product Overview E5080A Product Page E5072A Product Page E5061A/62A Product Page E5070B/71B Product Page
Manuals E5080A Help File (User Manual) E5072A Help File (User Manual) E5061A/62A User Manual E5070B/71B User Manual
E5080A Installation Guide E5072A Installation Guide E5061A/62A Installation Guide E5070B/71B Installation Guide
E5080A DataSheet  (Specification) E5072A Data Sheet (Specification) E5061A/62A Data Sheet (Specification) E5070B/71B Data Sheet (Specification)
E5080A Troubleshooting Guide E5072A Troubleshooting Guide E5061A/62A Service Manual E5070B/71B Service Manual
E5080A Security Feature E5072A Security Feature E5061A/62A Security Feature E5070B/71B Security Feature
 FAQ E5080A FAQ E5072A FAQ E5061A/62A FAQ E5070B/71B FAQ  
Option Upgrades E5080A Option Upgrades E5072A Option Upgrades E5061A/62A Option Upgrades E5070B/71B Option Upgrades
Kits and Accessories Accessories Catalog Accessories Catalog Accessories Catalog Accessories Catalog
Windows Support Information N/A N/A E5061A/62A (Windows 2000 Embedded) E5070B/71B (Windows 2000 Embedded)
System Recovery Disk N/A N/A System Recovery Download for E5061/62A System Recovery Download for E5070/71B


·
Network Analyzer Code Compatibility

· Useful Sample VBA Library for ENA Series Network Analyzers

· N7800A Test Management Environment (TME) Calibration Software for Self-Maintainers (E5071C/E5072A)

· Infoline Online Services: Keysight's Infoline tools provide you with instant access to your asset list, calibration certificates, service order information and more - for free, 24/7, at your desk or on the go.

Related Links