Integrating AI for channel estimation and channel state feedback
Testing the RF performance of 6G networks involves evaluating key metrics such as error vector magnitude and channel state information (CSI) to determine signal integrity and system efficiency. Design approaches driven by artificial intelligence (AI) enable engineers to simulate channel behavior more accurately, enhancing the ability to assess channel estimation and predict performance. By integrating AI models into the testing process, engineers can optimize signal quality and dynamically adjust to real-time channel variations, ensuring that 6G networks meet performance benchmarks.
The process begins by training AI models to recognize and adjust for channel impairments, such as signal fading and interference, using supervised or unsupervised learning techniques. Engineers then simulate the transmission and reception of signals under complex, real-world conditions. Once engineers have trained the model, it can help predict and correct signal issues in real time. This process enables efficient testing of ultra-massive multiple-input, multiple-output (MIMO) systems and other advanced technologies in 6G architecture.
AI-driven system design solution
Optimizing 6G signal performance and channel estimation requires tools that can accurately simulate complex, real-world environments. The architecture of Keysight PathWave System Design software enables seamless integration of AI-driven models developed in industry-standard formats like ONNX. This integration improves CSI feedback and refines channel estimation accuracy in 6G transmissions. It provides comprehensive flexibility in configuring advanced 6G scenarios. The Keysight solution enables engineers to assess signal quality, analyze dynamic channel behavior, evaluate interference effects, and optimize AI-driven estimators to mitigate impairments. Additionally, confirming simulation accuracy through real-time feedback and system-level validation ensures that 6G systems can achieve high levels of performance.
The M8199A arbitrary waveform generator (AWG) provides a high-performance signal source for arbitrary signals, enabling development of designs of up to 128 GBaud .
E8257D PSG Analog Signal Generator, 100 kHz to 67 GHz
Metrology-grade analog signal generator offering industry-leading output power, level accuracy, and phase noise, with frequency coverage from 100 kHz to 67 GHz (extendable to 500 GHz) for testing advanced RF and microwave radar.