Highlights

The WJ5900A WaveJudge 5900 is a modular and scalable test platform that provides the capture and processing capabilities for the SJ001A WaveJudge Wireless Analyzer Toolset.

Key Features:

  • unique solution for passive signal capture and analysis 
  • support for 5G real time decoding
  • support for 3GPP NR Rel 15-17 (NR NTN, RedCap, V2X) 
  • support for 3GPP LTE Rel 9-16
  • support for WiFi 802.11ax and 802.11be 
  • channel BW up to 800 MHz per port 
  • RF ports scalable chassis, 2, 4, 6, or 8
  • single RF module covering FR1 and FR2 bands 
  • SSD storage for long IQ captures to troubleshoot intermittent issues
  • superior EVM and decoding performance 
  • streaming analytics and charting 
  • advanced triggers 
  • expanded filtering and visualizations

Non-Terrestrial Networks (NTNs)

Using satellites to expand your wireless communications reach

Key Specifications

Technology
5G
LTE
RedCap
NTN
NB-IoT
V2X
WLAN
O-RAN
Frequency Range
500 MHz to 8 GHz​
Bandwidth
800 MHz
Ports
8 per chassis
Capture Time
Unlimited
Real Time
5G SA
Technology
Frequency Range
Bandwidth
Ports
Capture Time
Real Time
5G
LTE
RedCap
NTN
NB-IoT
V2X
WLAN
O-RAN
500 MHz to 8 GHz​
800 MHz
8 per chassis
Unlimited
5G SA
View More

Characterize 5G NR RedCap Devices

RedCap stands for Reduced Capability 5G NR devices. 3GPP approved this new device type in Release 17 to make it easier for 5G to be used with IoT devices. The reduced 5G NR capability allows for reduced cost during development and manufacturing. Typically, IoT uses low-cost devices in applications such as wearables, industrial sensors, smart homes and cities, and security and surveillance. Learn more about how our Wireless Network Emulation Solutions help to reduce cost while performing functional and RF tests on RedCap devices.

Want help or have questions?

Malaysia