W5301B PathWave RF Synthesis Core + Synthesis provides the industry’s widest coverage of passive and active circuit synthesis capabilities to RF components.

Highlights

The W5301B PathWave RF Synthesis Core, Synthesis includes:

  • 12 automatic RF synthesis is the widest coverage of passive/active circuit synthesis in the industry
  • Shorten routine but difficult design tasks from hrs to mins, e.g. complex broadband impedance match; custom filter response; discrete RLC values

Pathwave RF Synthesis Core, Synthesis provides the industry’s widest coverage of passive and active circuit synthesis capabilities. The synthesis modules create high-performance circuits, shorten routine design tasks from hours to minutes, and enable fast make-or-buy decisions on RF components. All 12 automatic RF circuit synthesis modules are included in the Synthesis add on to the Core capabilities.

Extend the Capabilities of Your Product

Want help or have questions?