HIGHLIGHTS

Application-focused specifications

  • Fast switching speed with an ultra-long cycle life, reduces total cost of test.
  • Unmatched isolation 100 dB at 6 GHz, minimizes cross talk in high density ATE systems.
  • Broadband from DC to 20 GHz fits most communication and aerospace/defense applications.

Functionality

  • Route RF and microwave signals in automated test applications.
  • Flexibility to build switch matrix as desired, hence a low cost solution.
  • Peace of mind in switch technology from Keysight who has a proven record for providing versatile, quality switches.

Performance characteristics

  • Long life cycles.
  • Fast switching speed of 60 us.
  • Unmatched isolation and low insertion loss.

The Keysight M9161D is a one slot PXI Dual SP4T Solid State switch module. The M9161D provides unmatched ultra-long cycle life, fast switching speed and high isolation, all within a single slot enclosure.

 

Key Specifications

Acquire Rate
n/a
Frequency
0 - 1.3 GHz
1.4 GHz - 3 GHz
18.1 GHz - 26.5 GHz
3.1 GHz - 18 GHz
Frequency Range
50 MHz to 20 GHz
Inputs/Outputs
0 - 50 Volts
Maximum Frequency
20 GHz
Module Type
Microwave Transfer Switch
RF/Microwave
Acquire Rate
Frequency
Frequency Range
Inputs/Outputs
Maximum Frequency
Module Type
n/a
0 - 1.3 GHz
1.4 GHz - 3 GHz
18.1 GHz - 26.5 GHz
3.1 GHz - 18 GHz
50 MHz to 20 GHz
0 - 50 Volts
20 GHz
Microwave Transfer Switch
RF/Microwave
View More
Acquire Rate:
n/a
Frequency:
0 - 1.3 GHz
1.4 GHz - 3 GHz
18.1 GHz - 26.5 GHz
3.1 GHz - 18 GHz
Frequency Range:
50 MHz to 20 GHz
Inputs/Outputs:
0 - 50 Volts
Maximum Frequency:
20 GHz
Module Type:
Microwave Transfer Switch
RF/Microwave
Number of Channels:
8
Ports:
10
Switch Configuration:
SP4T
Switch Type:
RF Solid State Switch
Type:
n/a
M9161D PXI Solid State Dual SP4T Switch Module

Interested in a M9161D?

Want help or have questions?