Highlights

Route Multiple Channels to a Single Point

The M9101A, a high-density, 64-channel PXI multiplexer routes many different channels to a single point. The switches operate in a break-before-make mode that ensures no two points are connected at the same time or, if needed multiple channels can connect simultaneously. Ideal for routing multiple analog signals to a measurement device in automated test environment (ATE) or data acquisition systems. Each channel switches a high and a low for 2-wire switching up to 100Vrms, with up to 10W of power. Connection options include the durable connector block or the standard cable connections.

Application

  • Switch many different points to a single instrument for data acquisition and automated test applications

Performance characteristics

  • High-speed 500 usec reed relays
  • Break-before-make or simultaneous switch closures

Functionality

  • 64-channel, high-density 2-wire switch multiplexer
  • 100Vrms
  • 0.5A/1.0A switch/carry current
  • 10W max power
  • Software drivers: Visual Studio®, C, C++, C#, Visual Basic, MATLAB® and LabVIEW™

Key Specifications

Frequency Range
n/a
Inputs/Outputs
0 - 50 Volts
51 - 125 Volts
Module Type
Multiplexer
Number of Channels
8
Switch Configuration
1x4
Switch Type
RF Multiplexer
Frequency Range
Inputs/Outputs
Module Type
Number of Channels
Switch Configuration
Switch Type
n/a
0 - 50 Volts
51 - 125 Volts
Multiplexer
8
1x4
RF Multiplexer
View More
Frequency Range:
n/a
Inputs/Outputs:
0 - 50 Volts
51 - 125 Volts
Module Type:
Multiplexer
Number of Channels:
8
Switch Configuration:
1x4
Switch Type:
RF Multiplexer

Standard Configurations

M9101A PXI High-Density Multiplexer

Interested in a M9101A?

Want help or have questions?