What are you looking for?
EL34243A 600W Bench Electronic Load, Dual Input 150V, 60A, 300W
600 W Dual Input Bench Electronic Load
Starting from
The Keysight EL34243A bench DC electronic load with dual inputs and a built-in data logger, provides multiple views of test results provide confidence in your results. Parallel the two isolated and independent inputs to test up to 120A and 600W.
HIGHLIGHTS
Input Rating
- 0-150 V, 0-60 A, 300W
- 0-150 V, 0-60 A, 300W
Operating Modes
Constant Current, Constant Voltage, Constant Resistance, Constant Power
Constant Current Programming Accuracy ± (% of output + offset)
- Low, 0.6 A; 0.04% + 130 μA
- Medium, 6 A; 0.04% + 2 mA
- High, 60 A; 0.04% + 12 mA
Constant Current Readback Accuracy ± (% of output + offset)
- Low, 0.6 A; 0.04% + 120 μA
- Medium, 6 A; 0.04% + 1.8 mA
- High, 60 A; 0.04% + 9.6 mA
Keysight’s EL30000 Series bench electronic loads consist of three models, all with a built-in data logger. The EL33133A basic performance electronic load offers an economical price, a limited range, and a single 40 A, 150 V, and 250 W input. Two performance models offer additional ranges, the EL34143A single input 60 A, 150 V, 350 W, and EL34243A dual input 60A, 150V, 600 W.
Extend the Capabilities of Your Product
Want help or have questions?