This chassis bundle includes chassis frame assembly, high performance controller module running Native IxOS operating system, fan assembly module, 2 power supplies, and standard star topology sync module. Includes installation of the latest production released version of the IxOS software. Note: An optional redundant power supply (942-5005) can be purchased for increased system availability.

Highlights

  • Compact 3RU form factor supports a broad range of speeds — 400/100/50/40/25/10/1GE/100M
  • Supports Keysight applications for performance, functional, conformance, and security testing
  • Three chassis models:
    • XGS2-SD standard performance
    • XGS2-SDL standard performance
    • XGS2-HSL high performance
  • Ultra-high performance 3RU chassis assembly with new high-speed backplane supports high-bandwidth requirements
  • Hot-swappable load modules can be changed without disrupting chassis operation
  • Redundant power supply to ensure uninterrupted testing
  • Field serviceable with modular power supplies, chassis controller, fan assembly, and synchronization modules
  • Supports the K400 load module
  • Supports the complete line of Novus load modules
  • Supports Windows 10 and IxOS Native modes

Extend the Capabilities of Your Product

Want help or have questions?