Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
8498A High Power Attenuator, DC to 18 GHz
Offers peak power of 500 W up to 5.8 GHz and a low SWR of 1.15 up to 8 GHz with cooling fins to prevent burns
Starting from
HIGHLIGHTS
Superior RF Performance
- frequency range: DC to 18 GHz
- maximum SWR: 1.15 to 8 GHz, 1.25 to 12.4 GHz, 1.3 to 18 GHz
Power Handling
- maximum input power: 25 W (average), 500 W (peak, DC to 5.8 GHz), 125 W (peak, 5.8 to 18 GHz)
Features
- connector: Type-N male, female
The Keysight 8498A Option 030 is designed to meet the needs of high power attenuation applications in the RF and microwave frequency range. It is a 25 watt average, 30 dB fixed attenuator with a frequency range of DC to 18 GHz. The attenuator offers peak power of 500 W up to 5.8 GHz and a low SWR of 1.15 up to 8 GHz. Accuracy is plus or minus 1 dB over the entire range. The unit features human-engineered cooling fins that prevent operator burns even under continuous maximum input power conditions.
Interested in a 8498A?
Featured Resources for 8498A High Power Attenuator, DC to 18 GHz
Want help or have questions?