Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
8493C Coaxial Fixed Attenuator, DC to 26.5 GHz
Provides precision attenuation, flat frequency response, and low SWR over a broad frequency range
Starting from
Highlights
Superior RF Performance
- Frequency Range: DC to 26.5 GHz
- Maximum SWR: 1.1 to 8 GHz, 1.15 to 12.4 GHz, 1.25 to 26.5 GHz
Power handling
- Maximum Input Power: 2 W (average), 100 W (peak)
Features
- Connector: 3.5 mm male, female
The Keysight 8493C coaxial fixed attenuator provides precision attenuation, flat frequency response, low SWR over broad frequency range at a low price. The attenuator has APC-3.5 connectors and is available in nominal attenuations of 3 dB and 6 dB, also 10 dB increments from 10 dB to 40 dB. This attenuator is swept-frequency tested to ensure it meets specifications at all frequencies. Calibration points are provided on a nameplate chart attached to each unit.
Interested in a 8493C?
Featured Resources for 8493C Coaxial Fixed Attenuator, DC to 26.5 GHz
Want help or have questions?