335BW2U increases the bandwidth on 2-channel, 20 MHz 33500B Series waveform generators to 30 MHz.

Buy Online and Save on Basic Bench Instruments

Save 10% on all eligible waveform generators for a limited time when you buy online. Use promo code: 7.933BBI.

HIGHLIGHTS

335BW2U increases the bandwidth on 2-channel, 20 MHz 33500B Series waveform generators to 30 MHz. 

Option available for the following models: 33510B, 33512B

Order as: 335BW2U

Upgrade contents: Receive entitlement certificate, register via Keysight web site, and obtain software keycode to enable the upgrade

Adjustments required: No calibration required, user verification can be done to confirm calibration to 30 MHz

Additional requirements: No

Installed by, estimated installation time: Customer, 0.5 hours 

Extend the Capabilities of Your Product

Want help or have questions?