P7006ASCAL System Calibration Software

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2021-10-14 1.0.29 Released for operation with L8990-16 and L8990-01H in 64 port mode. Compatibility with Keysight IO Libraries 2022 (18.2.27313.1) verified. This is the new minimum required version. See Supporting Documentation for more details.
Release Date Version
2021-10-14 1.0.29
Version Description
Released for operation with L8990-16 and L8990-01H in 64 port mode. Compatibility with Keysight IO Libraries 2022 (18.2.27313.1) verified. This is the new minimum required version. See Supporting Documentation for more details.

How to Download

  • Download the file from the Download button, transfer to the PC used as a controller for calibration.

How to Install

 

  • Install the P7006ASCAL file from the download button.
  • The P7006ASCAL software requires a P7006ASCAL license to run.

 

Licensing

  • Requires a License

Supporting Documentation

Installs on: PC 

Operating System

  • Windows 10 (64 bit)

Supported Instruments

  • L8990A-xxx series 32 and 64 port massive MIMO switch matrices

How to Download

  • Download the file from the Download button, transfer to the PC used as a controller for calibration.

How to Install

 

  • Install the P7006ASCAL file from the download button.
  • The P7006ASCAL software requires a P7006ASCAL license to run.

 

Licensing

  • Requires a License

Supporting Documentation

Installs on: PC 

Operating System

  • Windows 10 (64 bit)

Supported Instruments

  • L8990A-xxx series 32 and 64 port massive MIMO switch matrices

SHOW MORE